Distributors - Aerospace and Defense (Hi-Rel)
Distributors
North America (including Hawaii) / Central America / South America
Component Distributors, Inc.
2601 Blake St, Suite 450
Denver, CO 80205, USA
Phone: (800) 777 7334
www.cdiweb.com
USA
Digi-Key Corporation
701 Brooks Avenue South
Thief River Falls, MN 56701, USA
Phone: 1 (800) 338-4105
www.digikey.com
USA/Canada/Mexico/Brazil
ES Components
108 Pratts Junction Road
Sterling, MA 01564, USA
Phone: (978) 422-7641
www.escomponents.com
USA / Japan
Fuji Electronics Co., Ltd.
Ochanomizu Center Bldg.
3-2-12 Hongo, Bunkyo-ku
Tokyo, Japan 113-8444
Phone: +81-3-38141411
Email: skyworks@fujiele.co.jp
www.fujiele.co.jp
France / Belgium / Spain / Portugal
Euromip
8, Rue des Freres CAUDRON
Velizy, 78140 France
Phone: + 33 (0)1 3465 3367
Fax : +33 (0)1 3465 1392
Email: sales@euromip.com
www.euromip.com
France
Milexia France SAS
9 rue des Petits Ruisseaux BP61 91371
Verrières le Buisson Cedex France
Phone: + 33 (0)1 69 53 80 00
Fax : +33 (0)1 60 11 98 09
Email: info.electronique@milexia.fr
www.milexia.fr
Italy / Greece / Turkey
Milexia Italia SpA
Via Sardegna
1-20146
Milan, Italy
Phone: +39.02.4817900
Email: info@milexia.it
www.milexia.it
Italy / Greece / Turkey
Milexia Italia SpA
Via Jacopo Sannazzaro
6-00141
Roma, Italy
Phone: +39.02.4817900
Email: info@milexia.it
www.milexia.it
Spain / Portugal
Milexia Ibérica, S.A.U.
C/ Cronos 63 - 28037
Madrid, Spain
Phone: +34 91 721 66 30
Email: comercial@milexia.es
www.milexia.es
S. America and S. Korea
Alter Technology
C/. tomas Alba Edison, 4
Sevilla
41920, Spain
Phone: +34 918060466 (S. Americ)
Phone: +34 918060465 (S. Korea)
Email: info@altertechnology.com
www.altertechnology-group.com
China / Hong Kong / Pan-Asia
Pangea Consultants Limited
Room 902-6, Tai Yau Building
181 Johnston Road
Wanchai, Hong Kong
Phone: +852 2836 3301
Fax: +852 2834 7340
www.pangaea.com.hk
Global
RFMW, Ltd.
188 Martinvale Land
San Jose, CA 95119
USA
Phone: (877) FOR-RFMW
Phone: (877) 367-7369 (USA & Canada)
India
Spur DTDS Microwave Pvt LTD
No.549/3, 4th floor, 9A Main,
Indiranagar, 1st Stage,
Bangalore-560038, india
Phone: +91-80-25200383 / 25203681
Email: krishna@spurindia.com
www.spurindia.com/
Singapore, Thailand, Malaysia, Indonesia, Vietnam & Australia
MEDs Technologies Pte Ltd
5012, Ang Mo Kio Avenue 5
#04-01 Techplace II
Singapore 569876
Phone: +65 6453 8313, Ext. 528
Email: Andrew.chung@meds-tech.com