pro_details

SKY77794-12

SkyBlue™ Power Amplifier Module for LTE Band 42

The SKY77794-12 SkyBlue™ Power Amplifier Module (PAM) supports 3G/4G handsets. RF I/O ports internally matched to 50 ohms minimize the need for external components and extremely low leakage current maximizes handset standby time.

An InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate. The assembly is encapsulated in a plastic overmold.

LTE: The SKY77794-12 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with good power-added efficiency.

Features

    • Fully integrated power amplifier module
    • Optimized for average power tracking system
    • Fully programmable MIPI®
    • 50 ohm input/output impedances, integrated DC blocking on all RF ports
    • Small, low profile package: 2 mm x 1.8 mm x 0.65 mm, 8-pad configuration

Images & Diagrams

Specifications

    • Frequency (MHz)
    • Description
    • SkyBlue™ Power Amplifier Module for LTE Band 42
    • Typical PAE (%)
    • Typical Linear LTE Power
      (dBm)
    • Typical Imax (mA)
    • Typical Gain (dB)
    • Supply Voltage (V)
    • Package
    • MCM, 8-pad
    • Package (mm)
    • 2 x 1.8 x 0.65

Applications

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.