pro_details

SKY85310-21

2.4 GHz, 256 QAM WLAN/Bluetooth® Front-End Module

The SKY85310-21 is a complete 802.11b/g/n 256 QAM WLAN RF front-end module (FEM) with a Bluetooth port. The device provides all the functionality of a fully matched power amplifier (PA), power detector, low-noise amplifier (LNA), and single-pole, triple-throw (SP3T) switch.

The SKY85310-21 provides a complete 2.4 GHz WLAN RF solution from the output of the transceiver to the antenna, and from the antenna to the input of the transceiver. The LNA increases the receive sensitivity of embedded solutions to improve range or to overcome the insertion loss of cellular filters (often included for mobile applications).

The SKY85310-21 also includes a transmitter power detector with 20 dB of dynamic range, and a digital enable control for transmitter power ramp on/off control.

The device is provided in an ultra-compact, 16-pin 3 x 3 mm Quad Flat No-Lead (QFN) package.

Features

    • Integrated high-performance 2.4 GHz PA, harmonic filter, LNA with bypass, and T/R switch
    • Fully-matched input and output
    • LNA with integrated bypass mode
    • High performance SP3T switch to support Bluetooth/WiFi functions
    • Integrated positive slope power detector
    • Transmit gain: 30 dB
    • Receive gain: 12 dB
    • Small QFN (16-pin, 3 x 3 mm) package (MSL1, 260°C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Frequency Range (GHz)
    • 2.4-2.5
    • Test Frequency (GHz)
    • TBD
    • Gain Typ. (dB)
    • TBD
    • Typ. POUT (dBm)
    • OIP3 (dBm)
    • P1 dB (dBm)
    • TBD
    • VDD (V)
    • Power Added Efficiency (%)
    • VCC (V)
    • TBD
    • Quiescent Current Typ. (mA)
    • Noise Figure Typ. (dB)
    • Package
    • QFN, 16-pin
    • Package (mm)
    • 3 x 3

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.