pro_details

SKY85408-11

High-Power (+23 dBm) 802.11ax Ultra-Linear WLAN Power Amplifier with Integrated Power Detector

The Skyworks SKY85408-11 is a 5 GHz Microwave Monolithic Integrated Circuit (MMIC) power amplifier (PA) with superior output power, linearity, and efficiency. These features make the SKY85408-11 ideal for Wireless Local Area Network (WLAN) IEEE 802.11ax applications.

The SKY85408-11 features an internal band-gap regulator that eliminates the need for an external reference supply. The PA is activated with a standard 1.8 V to 5.0 V low current CMOS logic signal.

The device is fabricated using Indium Gallium Phosphide (InGaP) Heterojunction Bipolar Transistor (HBT) technology. The device is internally matched and mounted in a 20-pin, 4 x 4 mm laminate surface-mount technology (SMT) package, which allows for a highly manufacturable, low-cost solution.

Scroll Down to View Related Products

Features

    • Extremely linear output power of +23 dBm for IEEE 802.11ax, MCS11, HT80, DEVM –43 dB @ 5.0 V
    • Linear output power of +24 dBm for IEEE 802.11ac, MCS9, HT80, DEVM < –35 dB @ 5.0 V
    • High gain of 35 dB @ 5.0 V
    • Integrated conformal shield
    • Industry leading power-added efficiency: 20% at +26 dBm, MCS7
    • Fully matched at RF input/output ports
    • Load insensitive logarithmic power detector
    • Small footprint laminate (20-pin, 4 x 4 mm) SMT package (MSL3, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Frequency Range (GHz)
    • 5.15-5.93
    • Test Frequency (GHz)
    • 5.21-5.855 (with HT80 signal)
    • Gain Typ. (dB)
    • 35
    • Power Added Efficiency (%)
    • 20 (MCS7)
    • OIP3 (dBm)
    • P1 dB (dBm)
    • +31
    • VCC (V)
    • 5
    • Quiescent Current Typ. (mA)
    • Noise Figure Typ. (dB)
    • Package
    • QFN, 20-pin
    • Package (mm)
    • 4 x 4

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.