pro_details

SKYA22000

Power Amplifier Module for Automotive Applications – Quad-Band GSM / GPRS / EDGE

The SKYA22000 power amplifier module (PAM) is designed for 2G quad-band telematics boxes supporting fixed gain Gaussian Minimum-Shift Keying (GMSK) and fixed gain linear Enhanced Data for GSM Evolution (EDGE) modulation in the GSM850/900, DCS1800 and PCS1900 bands. Class12 General Packet Radio Service (GPRS) multi-slot operation is also supported.

The compact 3.0 mm x 3.5 mm x 0.8 mm module consists of GSM850/900 and DCS1800/PCS1900 power amplifier blocks, 50-ohm input and output matching circuitry, and a multi-function power amplifier control (MFC) block. The custom silicon CMOS MFC provides PA bias and product identification read-back capability and is fully programmable through the RF Front-End Mobile Industry Processor Interface (RFFE MIPI).

The heterojunction bipolar transistor (HBT) power amplifier blocks are fabricated onto a single lnGaP die; one supports the GSM850/900 bands and the other supports the DCS1800/PCS1900 bands. Both PA blocks share two common power supply pads. The InGaP die, silicon die, and the passive components are mounted on a multi-layer laminate substrate. The entire assembly is encapsulated with plastic over mold.

Features

    • High efficiency
    • Programmable bias for improved backed-off efficiency
    • High linearity
    • Low standby leakage
    • Compatible with DC-DC converter
    • Programmable Current Clamp
    • Autonomous Over-voltage Protection
    • Self-shielded
    • Small, low profile package: 3.0 x 3.5 mm x 0.8 mm Max., 12-pad configuration

Images & Diagrams

Specifications

    • Description
    • Power Amplifier Module for Automotive Applications – Quad-Band GSM / GPRS / EDGE
    • Package
    • MCM, 12-pad
    • Package (mm)
    • 3.0 x 3.5 x 0.8 Max.

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.