pro_details

SKYA22001

SkyBlue™ Power Amplifier Module for Automotive Applications – LTE Bands 11, 21

The SKYA22001 SkyBlue™ Power Amplifier Module (PAM) supports 3G/4G automotive telematics module. The RF I/O ports internally matched to 50 ohms minimize the need for external components and the extremely low leakage current maximizes handset standby time.

An InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate which is encapsulated in a plastic overmold.

LTE: The SKYA22001 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 15 MHz bandwidth, including various resource block allocations, with good power-added efficiency.

Features

    • Fully integrated power amplifier module
    • Optimized for average power tracking system
    • Fully programmable MIPI®
    • 50 ohm input/output impedances, integrated DC blocking on all RF ports
    • Small, low profile package: 2 mm x 1.8 mm x 0.65 mm, 8-pad configuration

Images & Diagrams

Specifications

    • Description
    • SkyBlue™ Power Amplifier Module for Automotive Applications – LTE Bands 11, 21
    • Package
    • MCM, 8-pad
    • Package (mm)
    • 2 x 1.8 x 0.65

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.