
SMVA1705-004LF
Hyperabrupt Junction Tuning Varactor
The SMVA1705-004LF silicon hyperabrupt junction varactor diode is specifically designed for in-vehicle infotainment applications.Features
- AEC-Q101 qualified
- Low series resistance
- High capacitance ratio
- SOT-23 package (MSL1, 260 °C per JEDEC J-STD-020
Images & Diagrams
Specifications
-
- Package Type
- SOT-23
-
- Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.
- 12
-
- Ct Total Capacitance3 Vr=1 V (pF) Typ.
- 18.3
-
- Ct Total Capacitance3 Vr=4 V (pF) Typ.
- 6.1
-
- Ct Total Capacitance3 Vr=8 V (pF) Typ.
- —
-
- Ct Total Capacitance3 Vr=12 V (pF) Typ.
- —
-
- Ct Total Capacitance3 Vr=20 V (pF) Typ.
- —
-
- Total Capacitance Ratio Min.1
- 2.8
-
- Capacitance Ratio Range (V)
- 1 to 4
-
- Rs Series Resistance Max2 (Ω)
- 0.32
Product Documents
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Supporting Design Information
- Explore ADS model calculators, installation references, S parameters and more.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
