
SKY66403-11
2.4 GHz ZigBee®/Thread/Bluetooth® Front-End Module
The SKY66403-11 is a high-performance, fully integrated RF front-end module (FEM) designed for ZigBee, Thread, and Bluetooth (including Low Energy) applications.The SKY66403-11 is designed for ease of use and maximum flexibility. The device provides an integrated inter-stage matching and harmonic filter, and digital controls compatible with 1.6 V to 3.6 V CMOS levels.
The RF blocks operate over a wide supply voltage range from 1.8 V to 3.6 V that allows the SKY66403-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.
A functional block diagram is shown in Figure 1. The SKY66403-11 is provided in a small, 22-pin, 3.5 mm x 3.0 mm Multi-Chip Module (MCM) package.
Reference Designs
The SKY66403-11 FEM has been designed into reference designs with products from Dialog Semiconductor, Nordic Semiconductor, NXP, Texas Instruments and Silicon Labs. Combined with our partners’ platforms, the SKY66403-11 meets today’s demand for long-range, low-power and cost-effective solutions.
Dialog Semiconductor | Nordic Semiconductor | NXP | Texas Instruments | Silicon Labs |
DA14681 and DA14683 | nRF52, nRF52840 | JN5179 | CC2650 | EFR32, EM358 |
Features
- Integrated PA with up to +21 dBm output power
- Integrated LNA (2 dB noise figure typical) and bypass path
- Integrated antenna diversity switching for all modes
- Single-ended transmit/receive interface
- Fast switch on/off time: < 800 ns
- Supply range: 1.8 V to 3.6 V
- Sleep mode current: < 1 μA typical
- No external bias resistor is required
- Small MCM (22-pin, 3.5 mm x 3.0 mm x 1.0 mm) package, NiPdAu-plated (MSL3, 260 °C per JEDEC-J-STD-020)
Images & Diagrams
Specifications
-
- RF Frequency (MHz)
- 2400-2483
-
- Description
-
- Rx Insertion Loss (dB) Typ.
- 2
-
- 802.11 WLAN Standard
-
- Rx Gain (dB) Typ.
- 11
-
- Tx Gain (dB)
- 22
-
- Rx NF (dB) Typ.
- 2
-
- Saturated Output Power (dBm) Typ.
- 21
-
- Supply Voltage (V)
- 1.8-3.6
-
- Package
- MCM, 22-pin
-
- Package (mm)
- 3.5 x 3.0 x 1.0
Product Media
- 2.4 GHz ZigBee®/Thread/Bluetooth® Front-end Module
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Supporting Design Information
- Explore ADS model calculators, installation references, S parameters and more.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
