pro_details

SKY85716-11

5 GHz, 802.11n/ac Front-End Module

The SKY85716-11 is a highly integrated, 5 GHz front-end module (FEM) incorporating a 5 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, a 5 GHz low-noise amplifier (LNA) with bypass, and a 5 GHz power amplifier (PA) intended for mobile/portable 802.11n/ac applications and systems.

An enable/disable function is included that allows power savings during off mode. An integrated logarithmic power detector with 20 dB of dynamic range is included to provide closed-loop power control within the system when operating in either high power mode or power save mode.

The device is provided in a compact, 16-pin, 2.3 x 2.3 x 0.33 mm Quad Flat No-Lead (QFN) package.

Features

    • Fully matched, with integrated 5 GHz PA with harmonic, LNA with bypass mode and SPDT switch
    • Integrated, positive slope logarithmic power detector. Detector output reverts to high impedance when not in use.
    • High-power and Power-save modes
    • Transmit gain: 30 dB
    • Receive gain: 11 dB
    • Output power: +17.5 dBm, MCS7, HT20
    • Output power: +16 dBm, MCS9, HT80
    • Small, QFN (16-pin, 2.3 x 2.3 x 0.33 mm) package (MSL1, 260°C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Frequency (GHz) Min.
    • 5.15
    • Frequency (GHz) Max.
    • 5.85
    • Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
    • Typ. Current @ VDD = 3.6 V 17.5dBm (mA)
    • Typ. Current @ VCC = 3.6 V (mA)
    • Typ. POUT @ 3.0% EVM (dBm)
    • 17.5 @ -30DB EVM
    • Typ. Current @ VCC = 5 V (mA)
    • 802.11 WLAN Standard
    • ac
    • Antenna Ports
    • 1
    • Architecture
    • 5 GHZ FRONT END MODULE
    • Typ. POUT @ 2.5% EVM (dBm)
    • 16 @ -35DB EVM
    • Typ. Current @ VCC = 3.3 V (mA)
    • 200
    • Typ. Tx Gain (dB)
    • 30
    • Typ. POUT (dBm)
    • VDD (V)
    • VCC (V)
    • 3.3
    • Package
    • QFN, 16-pin
    • Package (mm)
    • 2.3 X 2.3 X 0.33

Applications

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.