pro_details

SKY85735-11

5 GHz, 802.11ac Front-End Module

The SKY85735-11 is a highly integrated, 5 GHz front-end module (FEM) incorporating a 5 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, a 5 GHz low-noise amplifier (LNA) with bypass, and a 5 GHz power amplifier (PA) intended for mobile/portable 802.11ac applications and systems.

An enable/disable function allows power savings during off mode. An integrated power detector with 20 dB of dynamic range provides closed-loop power control within the system.

The device is provided in a compact, 12-pin 2.0 x 2.0 x 0.6 mm Multi-Chip Module (MCM) package.

Features

    • Integrated high-performance 5 GHz PA, LNA with bypass, and SPDT
    • Fully matched input and output
    • Integrated, positive slope power detector
    • Transmit loopback mode
    • Transmit gain: 32 dB
    • Receive gain: 14 dB
    • Output power: +21 dBm, @3% (–30 dB) DEVM, MCS7, HT40
    • Output power: +20 dBm @ 1.8% (–35 dB) DEVM, MCS9, VHT80
    • Direct connection to battery with 5 V nominal supply voltage
    • Small MCM (12-pin, 2.0 x 2.0 x 0.6 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Frequency (GHz) Min.
    • 5.15
    • Frequency (GHz) Max.
    • 5.85
    • Typ. Current @ VDD = 3.3 V 17.5dBm (mA)
    • Typ. Current @ VDD = 3.6 V 17.5dBm (mA)
    • Typ. Current @ VCC = 3.6 V (mA)
    • Typ. POUT @ 3.0% EVM (dBm)
    • Typ. Current @ VCC = 5 V (mA)
    • 802.11 WLAN Standard
    • ac
    • Antenna Ports
    • Architecture
    • 5 GHz Front-End Module
    • Typ. POUT @ 2.5% EVM (dBm)
    • Typ. Current @ VCC = 3.3 V (mA)
    • Typ. Tx Gain (dB)
    • 32
    • Typ. POUT (dBm)
    • VDD (V)
    • VCC (V)
    • Package
    • MCM, 16-pin
    • Package (mm)
    • 2 x 2 x 0.6

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.