pro_details

SKYA23014

SkyOne® Ultra 3.0 Front-End Module for Automotive Applications – WCDMA / LTE Bands 8, 12, 13, 20, 26, 27, 28, 29

The SKYA23014 SkyOne® Automotive Ultra 3.0 is a multimode multiband (MMMB) Front-End Module (FEM) that supports 3G/4G, and CDMA telematics box and operates efficiently in CDMA, WCDMA, HSPA, and LTE modes. RF I/O ports internally matched to 50 ohms, minimize the need for external components. Extremely low leakage current maximizes telematic box standby time. The InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate and the assembly encapsulated in plastic overmold.

WCDMA: The SKYA23014 enhanced architecture supports WCDMA/High Speed Downlink Packet Access (HSDPA) and High Speed Uplink Packet Access (HSUPA) modulations, covers multiple bands for 3GPP including bands 5, 8 and operates at different power modes. The module is fully controllable via a MIPI serial interface.

LTE: The SKYA23014 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with excellent power-added efficiency.

CDMA: The SKYA23014 meets spectral linearity requirements of CDMA2000 and EVDO Release A modulation with good power-added efficiency.

Receiver Section: The SKYA23014’s integrated Duplexers, RX SAWs, LNA and an Antenna switch support simultaneous Downlink Carrier Aggregation for additional Rx data rate provides 3G/4G Rx paths from antenna to input ports of RFIC. Carrier Aggregation (CA) requirements for noise and harmonics are designed-in for best desense performance. Optimized low insertion-loss Rx paths, matching circuits, and well-grounded guard traces (high Tx–Rx isolation) inside module mitigate desense problems and enhance sensitivity performance.

LNA Rx Ports: The SKYA23014 provides two LNA input ports to support additional bands.

TRx and Rx Ports: The SKYA23014 provides three TRx ports.

PA AUX Ports: The SKYA23014 provides two PA AUX output ports.

Features

    • Fully integrated LB multiband module
    • Optimized for average power tracking system
    • CDMA compatible
    • Integrated filters for bands 8, 12, 13, 20, 26, 27, 28A, 28B, 29, BC0 & BC10
    • Integrated harmonic filter
    • MIPI2.0/RFFE interface
    • Closed loop architecture with the Implemented coupler output port
    • Integrated LNA module
    • Flexible TX input
    • Support VLB/LB Transmit Output port
    • Small, low profile package: 6.5 mm x 6.2 mm x 0.75 mm, 54-pad configuration

Images & Diagrams

Specifications

    • Description
    • SkyOne® Ultra 3.0 Front-End Module for Automotive Applications – WCDMA / LTE Bands 8, 12, 13, 20, 26, 27, 28, 29
    • Package
    • MCM, 54-pad
    • Package (mm)
    • 6.5 x 6.2 x 0.75

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.