pro_details

SKY13405-490LF

0.1-3.0 GHz Ultra High Linearity SP2T Switch

The SKY13405-490LF is a CMOS, Silicon-On-Insulator (SOI) Single-Pole, Double-Throw (SP2T) switch. The high linearity and low insertion loss of the SKY13405-490LF will meet the most stringent requirements of CDMA Simultaneous Voice and LTE (SVLTE) data applications.

The switch is a “reflective short” on the isolated port.

The SKY13405-490LF SP2T switch is provided in a compact Quad Flat No-Lead (QFN) 2 x 2 mm package.

Features

    • Ultra high linearity performance
    • IMD3: < –100 dBm for SVLTE data
    • Low insertion loss: 0.3 dB @ 1.0 GHz
    • High IP0.1dB: +38 dBm
    • No external DC blocking capacitors required
    • DC supply voltage: 2.5 V to 4.8 V
    • Small, QFN (12-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Description (Absorptive/ Reflective)
    • SPDT (R)
    • Frequency (GHz) Min.
    • 0.1
    • Frequency (GHz) Max.
    • 3
    • Typ. IL (dB)
    • 0.35-0.50
    • Typ. Isol. (dB)
    • 37-27
    • Typ. IIP3 (dBm)
    • 68
    • Typ. IP1 dB (dBm)
    • 38
    • Control Logic
    • Package
    • QFN, 12L
    • Package (mm)
    • 2 x 2 x 0.55

Applications

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.