Customized Solutions for Next Generation Flagship Mobile Devices
SkyOne® Ultra is a highly integrated front-end solution for premium mobile device and smartphone manufacturers worldwide. The fully optimized front-end system incorporates all of the high-performance RF and analog functionality including power amplification, duplex filtering and antenna switching into a single device. Leveraging SkyBlue™ groundbreaking cellular power amplifier technology, SkyOne® Ultra delivers high power out capability with best-in-class power efficiency. The solution also integrates low noise receive amplifiers to achieve significantly improved sensitivity levels. The SkyOne® Ultra platform supports all major carrier aggregation (CA) combinations, meets class 2 high power user equipment (HPUE) requirements and addresses 2.5G/3G/4G handsets for more than 23 bands of LTE.- Designed Specifically for the Next Generation of Premium Mobile Devices
- Ask a Question
- Consult with experts and engineers for help on your project.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Supporting Design Information
- Explore ADS model calculators, installation references, S parameters and more.
- GREEN / PB-FREE CERTIFICATE
- Look up product's green / pb-free status and download the Certificate of Conformance.